CIRCUIT060073

CIRCUIT060073

Overview

Comparators are used to compare two different signal levels and create an output based on the input with the higher input voltage. Noise or signal variation at the comparison threshold will cause the comparator output to have multiple output transitions. Hysteresis sets upper- and lower-threshold voltages to eliminate the multiple transitions caused by noise.
Features
  • Input:
    • Vi = 0 V to 5 V
  • Output:
    • Vo = 0 V to 5 V
  • Supply:
    • Vcc = 5 V, Vee = 0 V, Vref  = 5 V
    • V_L (lower threshold) = 2.3 V
    • V_H (upper threshold) = 2.7 V
    • V_H - V_L = 0.4 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Circuit design Comparator with and without hysteresis circuit (Rev. B) PDF | HTML Oct 15, 2024

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD144 — Comparator with Hysteresis Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos