CIRCUIT060084

CIRCUIT060084

Overview

This circuit utilizes two comparators in parallel to determine if a signal is between two reference voltages. If the signal is within the window, the output is high. If the signal level is outside of the window, the output is low. For this design, the reference voltages are generated from a single supply with voltage dividers.
Features
  • Input: Vi = 0 V to 5 V
  • Output: Vo = 0 V to 36 V
  • Supply:
    • Vcc = 5 V
    • Vee = 0V
    • Vref  = 2.5V
  • V_L (lower threshold) = 1.66 V
  • V_H (upper threshold) = 3.33 V
  • Upper to lower threshold Ratio = 2
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Circuit design Window comparator circuit (Rev. A) PDF | HTML Feb 6, 2019

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD178 — Window Comparator Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos