CIRCUIT060089

CIRCUIT060089

Overview

Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs and programmable gain stages. These elements make up a peripheral called the smart analog combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, visit MSP430 MCUs smart analog combo training. To get started with your design, download the single-supply, low-side, unidirectional current-sensing circuit design files. This single-supply, low-side, current sensing solution accurately detects load current up to 1 A and converts it to a voltage between 100 mV and 2.25 V. The circuit uses the MSP430FR2311 SAC_L1 opamp in a noninverting amplifier configuration. There is room for further integration by using the programmable gain stage block within the MSP430FR2355 SAC_L3 peripheral which allows you to integrate the feedback resistor ladder (R2 and R3) into the MCU. The input current range and output voltage range can be scaled as necessary and larger supplies can be used to accommodate larger swings. The output of the second stage op-amp can be sampled directly by the onboard ADC or monitored by the onboard comparator for further processing inside the MCU.
Features
  • Input:
    • I (max) = 1 A
    • V (max) = 250 mV
  • Output: Vo = 100 mV to 2.25 V
  • Supply:
    • Vcc = 3.3 V
    • Vee = 0 V
  • Full-scale range error: FSR = 2.09%
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Circuit design Single-supply low-side unidirectional current-sensing circuit with MSP430 SAC (Rev. B) PDF | HTML Oct 9, 2024

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos