CIRCUIT060095

CIRCUIT060095

Overview

Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs and programmable gain stages. These elements make up a peripheral called the smart analog combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, visit MSP430 MCUs smart analog combo training. To get started with your design, download the low-side bidirectional current sensing design files. This single-supply low side, bidirectional current sensing solution can accurately detect load currents from –1 A to 1 A. The linear range of the output is from 100 mV to 3.2 V. Low-side current sensing keeps the common-mode voltage near ground and is thus most useful in applications with large bus voltages. This design leverages two of the four integrated op-amp blocks (SACs) in the MSP430FR2355 MCU. One SAC_L3 peripheral is configured as a general purpose op-amp to amplify the voltage across the shunt resistor, while the other is configured as a buffer to provide the bias voltage (Vref). The latter SAC_L3 block can also be configured in DAC buffer mode to provide Vref, replacing the external voltage divider circuit. The output of the circuit can be internally or externally connected to other integrated peripherals in the MSP430FR2355 MCU. For example, the analog-to digital converter (ADC) window comparator can sample this output periodically (with no CPU intervention) and trigger an interrupt when the signal crosses a threshold.
Features
  • Input: I = -1 A to 1 A
  • Output: Vo = 100 mV to 3.2 V
  • Supply:
    • Vcc = 3.3 V
    • Vref = 1.65 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Circuit design Low-side bidirectional current sensing circuit with MSP430™ smart analog combo (Rev. B) PDF | HTML Oct 8, 2024

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos