D3-3P-RVP-TDA4VX

D3-3P-RVP-TDA4VX

From: D3 Embedded
Order now

Overview

The RVP-TDA4Vx is a multi-camera platform that enables synchronous acquisition of eight 2MP FPD-Link™ III, FPD-Link™ IV, or GMSL2™ SerDes capture streams with real-time processing and analytics. The display port video output features MST technology and supports up to 4 serial displays. The system supports hardware in the loop architectures via a CSI2-TX peripheral and PCIe. Kit purchase includes software distribution and single-use licensing. Applications include automated valet park (AVP), deep learning and analytics, object identification and tracking, collision avoidance, driver notification, multi-camera display, mirror replacement, driver and cabin monitoring, and infotainment and telematics.

Features
  • Texas Instruments TDA4VM SoC processor
  • Internal ISP capable of processing 8 2MP cameras streams
  • Interface support for dual ethernet ports, USB 3.1/C, and 6x CAN-FD bus ports (2 with wake options)
  • DisplayPort with MST or FPDLink™ III display options
  • Multiple storage options including UFS, PCIe SSD, external PCIe, and USB
  • Sensor input support for up to 8x high speed cameras, 6x RADAR units via CANFD or Ethernet, ultrasonic units via serial port, and LIDAR units via Ethernet or USB
  • CSI2-TX Port enables Hardware In the Loop (HIL) development support for algorithm verification
  • Compact, rugged packaging for on-vehicle testing
Automotive driver assist SoCs
TDA4VM-Q1 — SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics

 

Multimedia & industrial networking SoCs
TDA4VM — SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics
Download View video with transcript Video

Order & start development

Development kit

RVP-TDA4Vx — D3 DesignCore® RVP-TDA4Vx development kit

Supported products & hardware

RVP-TDA4Vx — D3 DesignCore® RVP-TDA4Vx development kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact D3 Embedded.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.