DAC8734EVM

DAC8734EVM

Order now

Overview

The DAC8734EVM features the DAC8734 digital to analog converter. The EVM module provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DAC8734EVM is designed to work by default for bipolar output range, but it can also be configured for unipolar output range by a simple switch change. The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5 VDC and +2.5VDC are selectable using onboard switches S2 and S3. REF5050 (+5.0 VDC source) and REF5025 (+2.5VDC) are pin compatible with the REF50xx family allowing a wide variety of reference values.

Features
  • Bipolar and Unipolar mode of operation is supported
  • Contains all support circuitry needed for the DAC8734
  • Serial interface header to easily attach to TI DSP base communication systems
  • Voltage reference options: onboard 5V, onboard 2.5V or external
  • Jumpers on output pins for gain adjustment
  • Compatible with the TI Modular EVM System
  • Daisy chaining multiple EVMs is supported
Precision DACs (≤10 MSPS)
DAC8734 — 16-Bit Quad High-Accuracy +/-16.5V Output Digital-to-Analog Converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC8734EVM — DAC8734 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC8734EVM — DAC8734 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DAC8734EVM User's Guide (Rev. B) Sep 2, 2010
Certificate DAC8734EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos