DDC3256EVM

DDC3256EVM

Order now

Overview

The DDC3256EVM is used for evaluation module for DDC3256 device. The EVM kit is comprised of DUT board which seamlessly integrates with TSWDC155EVM evaluation module FPGA for data capture. The EVM contains all necessary control signals and on-board power generation which greatly reduces the need for external equipment. Finally, the evaluation system also includes easy-to-use software for Microsoft® Windows®. Please note that TSWDC155EVM needs to be ordered separately.

Features
  • Analog EVM compatible with TWSDC155EVM
  • 256 channel ultra low current measurement and Linearity measurement
  • Onboard temperature and power measurement sensor
  • On board DAC feature for various input voltage configurations for evaluation of many use cases
  • GUI software allows easy control of DDC3256 device modes and functions

  • 30-00365 (3 conductor multi-conductor cable black 18 AWG 3.28' (1.00m)) Qty.1
  • 30-00418 (2 conductor multi-conductor cable black, red 24 AWG 3.28' (1.00m)) Qty.1
  • 24438 (standoff, hex, 25-mm length, M3, aluminum) Qty. 8
  • RM3X8MM 2701 (machine screw pan Phillips M3) Qty. 8

Computer tomography (CT) AFEs
DDC3256 256 channel, 20-kSPS current-input analog-to-digital converter DDC3512 512 Channel, 20KSPS Current Input Analog to Digital Converter
Download View video with transcript Video
Important note
Request more information

The user's guide is available. Request now

Order & start development

Evaluation board

DDC3256EVM — 256/512 Channel, 20KSPS Current Input Analog to Digital Converter

Supported products & hardware

DDC3256EVM 256/512 Channel, 20KSPS Current Input Analog to Digital Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate DDC3256EVM EU Declaration of Conformity (DoC) Jun 22, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos