DEV-ADC34J22

DEV-ADC34J22

Order now

Overview

The DEV-ADC34J22 is a four-channel, 50MSPS ADC Module designed to integrate with Altera’s HSMC standard. The DEV-ADC34J22 features TI’s new JESD204B compliant ADC34J22 Analog Digital Converter (ADC), with clocking conditioning using TI’s LMK04828 jitter cleaner. It provides single-ended DC coupled inputs on two of the four channels through TI’s THS4541 850MHz BW fully differential amplifier.

The module offers six front panel SMA connectors: 1 EXT trigger, 1 EXT clock and 4 Analog Input Channels, and an on board 10MHz TCXO for stand -alone clock generation, with a 100MHz VCXO used in conjunction with the LMK04828B for reference clock jitter cleaning. The ADC34J22 and the LMK04828B are completely configurable via Altera’s Cyclone V SOC FPGA with embedded ARM Cortex A9 processors. The DEV-ADC34J22 supports a wide range of applications and offers two RF (AC coupled) channels and two Analog (DC coupled) channels.

Features

Board Features

  • Texas Instruments ADC34J22 Analog to Digital Converter
  • 4 channel, 12bit, 50 MSPS, JESD204B compliant ADC module
  • Two RF AC coupled input channels
  • Two Analog DC coupled input channels
  • External clock input
  • External trigger input
  • On board TI LMK04828B Dual Loop
  • Clock Jitter Cleaner Reference oscillator - 10MHz. TCXO
  • 1st Loop VCO - 100MHz. VCXO
  • HSMC connector for interfacing with Altera FPGA development boards
  • Supports up to four JESD204B lanes
  • JESD204B Sub-class 0 & 1 compatible
  • SPI control interfaces for both the ADC34J22 and LMK04828B devices
  • Reference design available for Arrow’s SOCkit development board
  • VHDL design files including MTI’s JESD core instantiation
  • Module is configured at power-up by the SOC’s ARM processor

AC Coupled RF Front End Features

  • Transformer coupled single ended to differential conversion
  • Available on Channels 1 & 2
  • RF Front End Specifications: Input range +/- 1.0V (2V p-p)
  • 0.5 - 200 MHz input bandwidth

Two Analog DC Coupled Input Channels

  • Single Ended to Differential Amplifier with G=2 V/V Available on Channels 3 & 4
  • Analog Front End Specifications:
  • Input range +/- 0.5 V i.e. 1 Vp-p
  • DC - 15 MHz input bandwidth
Fully differential amplifiers
THS4541 — High-Speed Differential I/O Amplifier THS4541-Q1 — Automotive High-Speed Differential I/O Amplifier

 

High-speed ADCs (≥10 MSPS)
ADC34J22 — Quad-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Order & start development

Evaluation board

DEV-ADC34J22 — DEV-ADC34J22 4-channel 50MSPS ADC Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00294 — Dallas Logic Corp high performance active interface for high-speed ADCs reference design

DEV-ADC34J22 — DEV-ADC34J22 4-channel 50MSPS ADC Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-00294 — Dallas Logic Corp high performance active interface for high-speed ADCs reference design
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Dallas Logic Corporation.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.