DLPLCRD-GUI

DLPLCRD-GUI

Downloads

Overview

The DLP® LightCrafter™ Display evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI and I2C commands.
Features
  • Information page lets user get the status of the EVM
  • Patterns and images page lets user set display patterns and images to the device and check which pattern is displayed
  • Video and color page lets user modify the type of video output given to the device and choose from select color temperatures
  • Display page lets user modify display and keystone settings
  • IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings
  • Firmware page lets users back up or update the firmware on the device
Download View video with transcript Video

Downloads

GUI for evaluation module (EVM)

DLPLCRD-GUI — EVM GUI Installer for 2010, 3010, 3010-G2, 4710 and 4710-G2 EVMs

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DLPDLCR3010EVM-G2 — DLP® DLP3010 LightCrafter display evaluation module DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

DLPLCRD-GUI — EVM GUI Installer for 2010, 3010, 3010-G2, 4710 and 4710-G2 EVMs

close
Latest version
Version: null
Release date: Nov 18, 2025
Hardware development
Evaluation board
DLPDLCR3010EVM-G2 — DLP® DLP3010 LightCrafter display evaluation module DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

Related design resources

Hardware development

EVALUATION BOARD
DLPDLCR3010EVM-G2 — DLP® DLP3010 LightCrafter display evaluation module DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos