DLPR350

DLPR350

Downloads

Overview

The DLP 0.45 WXGA chipset consists of the DLP4500 DMD and DLPC350 controller. To enable broad functionality of the chipset and ensure reliable operation of the DLP4500 micromirrors, TI is offering DLPR350 configuration and support firmware. Combined with the DLPC350 controller, the DLPR350 firmware provides developers with a flexible interface and extensive feature set to accelerate development of end equipments using spatial light modulation.
Features
  • Free downloadable configuration firmware for the DLPC350
  • Enables the 0.45 WVXA chipset to display high speed, native resolution patterns with user selectable bit depths, pattern rates and exposure time
  • Allows users to display high quality, wide aspect ratio video and images at multiple resolutions
  • Provides additional sync and trigger capability with cameras or external sensors that offers engineers more intelligent system control and simplifies hardware and software development
  • Allows simultaneous use of multiple LEDs often desired for specific object illumination or adaptive light conditions
Download View video with transcript Video

Downloads

Firmware

DLPR350-FW — DLPR350 Configuration Firmware for the DLPC350 Controller

Supported products & hardware

Supported products & hardware

Products
DLP controllers & drivers
DLPC350 — DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
NIR (>700nm) DMDs
DLP4500NIR — 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
DLP4500 — 0.45-inch WXGA DLP® digital micromirror device (DMD)
Hardware development
Reference design
DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology
Evaluation board
DLPLCR4500EVM — DLP® LightCrafter™ 4500 DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module
Download options

DLPR350-FW — DLPR350 Configuration Firmware for the DLPC350 Controller

close
Latest version
Version: 4.4
Release date: Apr 24, 2026
lock = Requires export approval (1 minute)
Products
DLP controllers & drivers
DLPC350 — DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
NIR (>700nm) DMDs
DLP4500NIR — 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
DLP4500 — 0.45-inch WXGA DLP® digital micromirror device (DMD)
Hardware development
Reference design
DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology
Evaluation board
DLPLCR4500EVM — DLP® LightCrafter™ 4500 DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

Release Information

The DLPR350-FW includes the Configuration Firmware for the DLPC350 Controller

What's new

  • Please view README.txt once the executable has successfully downloaded

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide DLPC350 Programmer’s Guide (Rev. G) Jul 5, 2018

Related design resources

Hardware development

EVALUATION BOARD
DLPLCR4500EVM — DLP® LightCrafter™ 4500

Reference designs

REFERENCE DESIGN
DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos