DM644XCODECS

DM644XCODECS

Downloads

Overview

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio, video and voice applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes are on that page, as well as in each installer.

 

 

Additional Information:

Features

DM644x Codecs are optimized for use on TMS320DM6441, TMS320DM6443 and TMS320DM6446 processors. For best design results, use these. If you seek additional TI codecs, find those optimized for TI C64x+ core-based devices (i.e. most devices in the OMAP35x, C645x, C647x, DM646x, DM644x and DM643x families). For all additional TI codecs, go to Codecs Current Inventory.

 

DM644x Codecs offer:

  • Free, object code with production licensing
  • LINUX and WINDOWS installers
  • XDC packaged and validated on a standard EVM in a Codec Engine-based test
  • All codecs are eXpressDSP™ compliant and implement one of the XDM 1.x interfaces
  • Performance data are specified in each codec Datasheet
Download View video with transcript Video

Downloads

Software codec

DM644XCODECS — Codecs for DM644x - Software and Documentation

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
SM320DM6446-HIREL — High reliability product digital media DM6446 processor TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6443 — DaVinci Digital Media System-on-Chip TMS320DM6446 — DaVinci Digital Media System-on-Chip
Download options

DM644XCODECS — Codecs for DM644x - Software and Documentation

close
Latest version
Version: 1.00.001
Release date: Nov 3, 2010

MPEG4 Encoder SP@L5 Max:D1@30 frames per second

SHA-256 checksum

H.264 Encoder BP@Level 4.1 Max:D1@30 frames per second

SHA-256 checksum

MPEG4 Encoder SP@L5 Max:D1@30 frames per second

SHA-256 checksum

H.264 Encoder BP@Level 4.1 Max:D1@30 frames per second

SHA-256 checksum
Products
Multimedia & industrial networking SoCs
SM320DM6446-HIREL — High reliability product digital media DM6446 processor TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6443 — DaVinci Digital Media System-on-Chip TMS320DM6446 — DaVinci Digital Media System-on-Chip

Documentation

MPEG4 SP@L5 upto D1 Encoder Data Sheet

MPEG4 SP@L5 upto D1 Encoder Release Notes

Download Page for: C64X+ Video Codecs

Download Page for: C64X+ Audio Codecs

Download Page for: C64X+ Speech Codecs

Release Information

All codecs are

eXpressDSP

compliant and implement one of the XDM 1.x interfaces.

Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

PERFORMANCE: See Codec performance tables for

DaVinci

devices: DM365, DM6446, DM6467, DM648, C64x+

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos