DP83TC817EVM-MC

DP83TC817EVM-MC

Order now

Overview

The DP83TC817EVM-MC supports 100Mbps speed and is IEEE 802.3bw compliant. There is an onboard MSP430F5529 for use with the USB2MDIO graphical user interface tool. The DP83867 is provided on a separate board for copper (100BASE-TX) support using RGMII MAC interface to connect the two printed circuit boards.

Features
  • Media converter: 100BASE-TX to 100BASE-T1
  • RGMII back-to-back configuration
  • Onboard MSP430F5529 with USB2MDIO support
Ethernet PHYs
DP83TC817S-Q1 — Automotive 100BASE-T1 Ethernet PHY with MACsec, precise time synchronization and TC-10
Download View video with transcript Video
Important note
The user’s guide is available. Request now

Order & start development

Evaluation board

DP83TC817EVM-MC — DP83TC817 evaluation module

Supported products & hardware

DP83TC817EVM-MC — DP83TC817 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos