DP83TD535EVM

DP83TD535EVM

Order now

Overview

The DP83TD53x-Q1 is a 10BASE-T1S transceiver that is compliant with the IEEE802.3cg specification. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over an unshielded twisted pair with a common mode tolerance of ±40V. The device communicates to the host over the OA-3 pin interface.

The DP83TD53x-Q1 allows for efficient system-level battery current consumption by supporting TC10 wake and sleep requirements. This allows a low-current sleep state in which power is gated to system components by DP83TD535-Q1. When a wake-up event is detected, the DP83TD535-Q1 initiates system start-up by driving INH high.

Features
  • DP83TD535, IEEE802.3cg, and 10BASE-T1S compliant
  • 10BASE-T1S interface through Rosenberger MTD® Daisy-Chain adapter and cabling
  • Status LEDs for VBAT/VCC/VDDIO power rails
  • Variable I/O voltage range: 1.8V, 2.5V, and 3.3V
  • Configurable MDI termination through jumpers for device to act as the End Node or Drop Node
Ethernet PHYs
DP83TD535-Q1 — 10BASE-T1S OA PMD Transceiver with TC-10
Download View video with transcript Video
Important note

DP83TD535EVM is a prototype evaluation module and is available in limited quantities

Order & start development

Evaluation board

DP83TD535EVM — DP83TD535 evaluation module for multidrop 10BASE-T1S applications

Supported products & hardware

DP83TD535EVM — DP83TD535 evaluation module for multidrop 10BASE-T1S applications

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DP83TD535 Evaluation Module PDF | HTML Nov 21, 2025
Certificate DP83TD535EVM EU Declaration of Conformity (DoC) Dec 5, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos