Calculation tool
DRV2624-2625_DESIGN_TOOL
DRV2624 and DRV2625 Design Equation Tool
DRV2624-2625_DESIGN_TOOL
Overview
The DRV2624/5 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV2624/5 is designed to give extremely flexible haptic control of ERM and LRA actuators over a shared I2C compatible bus. This relieves the host processor from ever generating pulse-width modulated (PWM) drive signals, saving both costly timer interrupts and hardware pins. Additionally, the DRV2624/5 contains a smart loop architecture, which allows effortless auto resonant drive for LRA as well as feedback-optimized ERM drive. This feedback gives automatic overdrive and braking, which creates a simplified input waveform paradigm as well as reliable motor control and consistent motor performance.
Features
- LRA and ERM actuator support
- Voltage calculations
- Register Mapping Configuration Tool
Downloads
Supported products & hardware
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.