EXLFR-3P-TSN
ExelFore's time sensitive network (TSN) automotive paths for safety-critical communications
EXLFR-3P-TSN
Overview
Software defined vehicle (SDV) needs high-performance networking, IP addressing and security, which are available with Ethernet but not with CAN. Automotive applications also require guaranteed latencies, bandwidth and redundancy for safety critical systems which are not available with basic Ethernet, however, TSN adds those features. Excelfore's AVB/TSN is AVNU certified.
Ethernet enables cost-effective in-vehicle bandwidth scaling from 10MB multi-drop to 10GB and beyond. It also brings dynamic network switching, network security and the ability to reach devices from the cloud. SOME/IP, DoIP, RTP, RTCP and UDS protocols from Excelfore bring legacy systems forward into the age of the SDV, integrating seamlessly into an Ethernet backbone to provide full cloud accessibility to CAN based devices.
Features
- Precise synchronization, redundant grandmaster and IEEE1588 support
- Guaranteed latency
- Managed network redundancy and advanced traffic shaping
Downloads
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.