FLYBUCK-DESIGNER

FLYBUCK-DESIGNER

Overview

The Fly-Buck Design Calculator Tool assists designers with routine calculations for the 2W TPS55010 isolated DC/DC Converter. Two versions are available to support a single or a dual output configuration. The tool helps the user select a transformer, the sense resistors, and the power diode as well as the input, output, compensation, and primary capacitors. All equations used in the tool are shown with the corresponding datasheet equation. Primary and secondary waveforms of the voltage and current are also displayed.
Download View video with transcript Video

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos