FUSION_MFR_GUI

FUSION_MFR_GUI

Downloads

Overview

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing environments.  User guides are accessible from the "Help" menu in the GUI.

Features

Some of the tasks the tool can perform include:

  • Download/Upgrade firmware
  • Program a device configuration
  • Calibrate a device (manually or instrumented via GPIB):
    • Input voltage (Vin)
    • Output voltage (Vout)
    • Output current (Iout)
    • Temperature
  • Test the device (validate power conversion falls within acceptable Vout and Iout limits)
  • Write serial numbers
  • Custom tasks: the tool includes an application programming interface (API) that customers can use to define custom device processes.

The tool supports multiple devices on a board, and includes built-in logging and reporting. Detailed documentation is available through the GUI's Help menu.

Download View video with transcript Video

Downloads

Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

Supported products & hardware

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

close
Latest version
Version: null
Release date: Feb 10, 2026

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos