ISO1042DWEVM

ISO1042DWEVM

Order now

Overview

ISO1042DWEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in a 16-pin wide body SOIC package (package code DW). The EVM features enough test points and jumper options to evaluate the device with minimal external components.

Features
  • High speed, robust EMC isolated CAN
  • Wide supply & level translation range: 2.25 to 5.5 V
  • High signaling rate: CAN FD up to 5 Mbps
  • Isolation barrier life > 25 years
  • Standard footprint available for choke and TVS on board
Isolated CAN transceivers
ISO1042 Isolated CAN transceiver with 70-V bus fault protection & flexible data rate ISO1042-Q1 Automotive, isolated CAN transceiver with 70-V bus fault protection & flexible data rate
Download View video with transcript Video

Order & start development

Evaluation board

ISO1042DWEVM — ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00300 Isolated power architecture reference design for communication and analog input/output modules TIDA-010055 Non-isolated power architecture with diagnostics reference design for protection relay modules
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO1042DWEVM ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-00300 Isolated power architecture reference design for communication and analog input/output modules TIDA-010055 Non-isolated power architecture with diagnostics reference design for protection relay modules
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO1042DW Isolated CAN Transceiver Evaluation Module (Rev. A) Jul 9, 2018
Certificate ISO1042DWEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos