ISO6521REUEVM

ISO6521REUEVM

Order now

Overview

ISO6521REUEVM is an evaluation module (EVM) used to evaluate the dual-channel ISO6521 functional isolator in the 8-pin DFN package. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM also features multiple test points to allow for the device to be evaluated with minimal external components.

Features
  • VCC1 and VCC2 supply voltage ranges from 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • Low current consumption
  • Multiple test points and connection headers that allow for quick device evaluation
  • Additional bypass capacitor footprints on the power supply pins that allow for multiple test configurations
Digital isolators
ISO6520 — Ultra-small, galvanic 2-channel, 2/0, digital isolator with 50Mbps and 1.8V logic support ISO6520-Q1 — Automotive, ultra-small, galvanic 2-channel, 2/0, digital isolator with 50Mbps & 1.8V logic support ISO6521 — Ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support ISO6521-Q1 — Automotive, ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps & 1.8V logic support ISO6541 — Ultra-small, galvanic 4-channel, 3/1, digital isolator with 50Mbps and 1.8V logic support ISO6541-Q1 — Automotive, ultra-small, galvanic 4-channel, 3/1, digital isolator with 50Mbps & 1.8V logic support
Download View video with transcript Video

Order & start development

Evaluation board

ISO6521REUEVM — ISO6521 evaluation module for dual-channel functional isolator for digital signals

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO6521REUEVM — ISO6521 evaluation module for dual-channel functional isolator for digital signals

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO652x Dual-Channel Functional Isolators Evaluation Module PDF | HTML Jul 25, 2023
Certificate ISO6521REUEVM EU Declaration of Conformity (DoC) Jul 6, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos