LINUXSDK-OMAPL138

LINUXSDK-OMAPL138

Downloads

Overview

The Software Development Kit (SDK) for the OMAP-L138 is legacy software for the OMAP-L138. This kit is not recommended for new designs (NRND). Instead, please download the Multicore Software Development Kit (MCSDK). For more information on these software options, visit the OMAP-L138 Software & Hardware Comparison wiki page. See "Additional Information" for links.

The SDK provides a set of pre-tested system software components that enable OEMs to quickly develop applications based on the OMAP-L138 and related processors. These kits include the Linux kernel, boot-loader, middleware, device drivers, DSP software components, an application framework, as well as build tools. By making all the basic system software components immediately available, the kit allows developers to focus on their application code, where they can add the most differentiation. This software is free and does not require any run-time royalties. The SDK can be used with the following tools:

  • OMAP-L138/TMS320C6748 Evaluation Module (EVM) - **While supplies last**
  • OMAP-L138 Low-Cost Development Kit
Features

The OMAP-L138 Linux SDK for the OMAP-L138/TMS320C6748 EVM includes the following components:

  • Platform Support Package
    • Linux kernel 2.6.37
    • Boot loaders (u-boot, UBL) and flashing utilities
  • Multimedia Package
    • Multimedia Framework Product (MFP)
      • Codec Engine Framework
      • Framework Components
      • Linux Utils (CMEM)
      • XDAIS (eXpress DSP Algorithm Interoperability Standard)
    • DaVinci Multimedia Application Interface (DMAI)
    • DSP optimized codecs
      • Encoders: H.264, MPEG-4, JPEG, G711
      • Decoders: H.264, MPEG-4, MPEG-2, AAC. JPEG, G711
      • DSP accelerated GStreamer TI plugin
  • DSP Package
    • C6000 code generation tool chain
    • DSP/BIOS Real Time Operating System
    • DSP/BIOS Platform Support Package (device driver)
    • EDMA3 Low Level Driver(LLD)
    • DSPLink Inter Processor Communication
  • Graphics Package
    • Qt/Webkit application framework
  • Integrated WLAN and Bluetooth® support Package

This Generally Available (GA) release of the Linux DVSDK supports TI TMS320DM36x, OMAP-L138, and TMS320DM3730/25 platforms.

The OMAP-L138 Linux SDK for the OMAP-L138/C6748 Development Kit (LCDK) includes the following components:

  • Platform Support Package
    • Linux kernel 3.1.10 ported to LCDK board
    • Boot loaders (U-Boot) and flashing utilities
    • Binary images of u-boot and Linux kernel
    • ARM-v5 Linux file system
  • DSP Package
    • C6000 code generation tool chain
    • DSP/BIOS Real Time Operating System (SysBIOS)
    • Syslink Inter-Processor Communication
    • XDC tool kit
  • This release of the Linux DVSDK supports TI OMAP-L138 on LCDK platforms.
Download View video with transcript Video

Downloads

Software development kit (SDK)

LINUXSDKOMAPL138-LCDK — Linux SDK for OMAP-L138 low-cost development kit

Supported products & hardware
Download options

LINUXSDKOMAPL138-LCDK — Linux SDK for OMAP-L138 low-cost development kit

close
Latest version
Version: 1.00.00
Release date: May 21, 2012

Release Information

omapl138_lcdk_sdk

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Product overview OMAP-L138 DSP+ARM9™ Development Kit May 30, 2012

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos