LM25017MRFBEVM

LM25017MRFBEVM

Order now

Overview

An isolated bias supply is implemented in this evaluation board with an LM25017 Constant-On-Time regulator.  The LM25017 regulator integrates both the high and low side power switches essential for creating an isolated buck converter.

Features
  • Wide Input Voltage (15-48VDC)
  • Primary non-isolated 5V output plus Secondary isolated 4.5V output.
  • Nominal Switching Frequency 500KHz
  • Maximum Load (Primary + Secondary): 600mA or 3W.
  • Efficiency (Vin=24V, Iout2=300mA): 75%
DC/DC converters
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator
Download View video with transcript Video

Order & start development

Evaluation board

LM25017MRFBEVM — Evaluation Module - LM25017MR Wide Vin 3W Dual Output Flybuck Regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM25017MRFBEVM Evaluation Module - LM25017MR Wide Vin 3W Dual Output Flybuck Regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate LM25017MRFBEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos