LM3150-750EVAL

LM3150-750EVAL

Order now

Overview

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the output voltage adjusted to 3.3V, with a typical max load current of 10A. This board is configured for 750 kHz. The printed circuit board consists of 4 layers of FR4 material and the top and bottom layers using 2 once copper and the inner layers using 1 once copper. The board size is 2.9” X 2.9”.

The evaluation board allows for a variety of configurations, and this multifunctional capability is used to also accept the fixed ouput versions of the LM3150 such as the LM3151-3.3, LM3152-3.3, and LM3153-3.3.

Features
  • Switching Frequency: 750 kHz
  • Input Voltage Range: 8V to 17V
  • Output Voltage: 3.3V
  • Output Current: 0A to 10A

 

DC/DC controllers
LM3150 — 6V to 42V Synchronous Step-Down Controller with Adjustable Output Voltage
Download View video with transcript Video

Order & start development

Evaluation board

LM3150-750EVAL — Evaluation Board for LM3150-750 kHz - SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM3150-750EVAL — Evaluation Board for LM3150-750 kHz - SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AN-1900 LM3150 Evaluation Boards (Rev. D) May 1, 2013
Certificate LM3150-750EVAL EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos