LM3475EVAL

LM3475EVAL

Order now

Overview

The LM3475 evaluation board is provided as a tool for developing DC/DC converters based on the LM3475 IC. As shown in Figure 1, the evaluation board is configured to provide an output of 2.5V at up to 2A from an input up to 10V. The corresponding bill of material is given in Table 1. Typical efficiencies are shown in Figure 2 and Figure 3. Figure 4 and Figure 5 show the board layout.

Features
  • Easy to use control methodology
  • 0.8V to VIN adjustable output range
  • High Efficiency (90% typical)
  • 0.9% (1/5% over temp) feedback voltage
  • 100% duty cycle capable
  • Maximum operating frequency up to 2MHz
  • Internal Soft-Start
  • Enable pin
  • SOT23-5 package

Applications

  • TFT Monitor
  • Auto PC
  • Vehicle Security
  • Navigation Systems
  • Notebook Standy Supply
  • Battery Powered Portable Applications
  • Distributed Power Systems

 

DC/DC controllers
LM3475 10-V, hysteretic PFET buck controller
Download View video with transcript Video

Order & start development

Evaluation board

LM3475EVAL — Hysteretic PFET Buck Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM3475EVAL Hysteretic PFET Buck Controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM3475 Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML Feb 9, 2022
Certificate LM3475EVAL EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos