LM5001NISOEVAL

LM5001NISOEVAL

Order now

Overview

The LM5001 non-isolated flyback evaluation board is designed to provide the design engineer with a fully functional non-isolated flyback power converter based on Current Mode Control to evaluate the LM5001 switching regulator IC. The evaluation board provides a 5V output with 1A current capability. The input voltage ranges from 16V to 42V. The design operates at 250KHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.062 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5001 datasheet for complete circuit design information.

Features

Refer to the LM5001 datasheet for complete circuit design information.

  • Input Range: 16 to 42V
  • Output Voltage: 5V, ±2%
  • Output Current: 0 to 1A
  • Frequency of Operation: 250 kHz
  • Board Size: 2.75 X 1.75 X 0.6 inches
  • Load Regulation: 0.1%
  • Line Regulation: 0.1%
  • Over Current Limiting

 

DC/DC converters
LM5001 — 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 — 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator
Download View video with transcript Video

Order & start development

Evaluation board

LM5001NISOEVAL — LM5001 Wide Vin Non-Isolated Flyback Evaluation Board

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01498 — 4W PLC Power Supply with Wide Input Voltage Range Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5001NISOEVAL — LM5001 Wide Vin Non-Isolated Flyback Evaluation Board

close
Version: null
Release date:
Hardware development
Reference design
TIDA-01498 — 4W PLC Power Supply with Wide Input Voltage Range Reference Design
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AN-1630 LM5001 Non-Isolated Flyback Evaluation Board (Rev. B) Apr 30, 2013
Certificate LM5001NISOEVAL EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos