LM5127EVM-FLEX

LM5127EVM-FLEX

Order now

Overview

The LM5127EVM-FLEX showcases the features and performance of the LM5127-Q1 when configured with channel 1 as a pre-boost, and channel 2 and channel 3 configured as independent buck controllers. The input voltage range is 3V to 42V. The pre-boost can operate down to 3V during input transients, providing an output voltage of 6.9V. Channel 2, configured as a buck, produces 5V and up to 5A. Channel 2 is designed to provide a regulated 5V at up to 5A. Channel 3 is designed to to provide a regulated 3.3V at up to 7A.

Features
  • Input voltage range: 3V to 42V
  • One pre-boost controller
  • Two buck controllers (5V at 5A), (3.3V at 7A)
  • Hiccup mode short circuit protection
Multi-channel ICs (PMICs)
LM5127-Q1 42V wide-Vin triple buck and boost controller for automotive applications
Download View video with transcript Video

Order & start development

Evaluation board

LM5127EVM-FLEX — LM5127 Flexible topology evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5127EVM-FLEX LM5127 Flexible topology evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM5127EVM-FLEX Evaluation Module (Rev. A) PDF | HTML Dec 16, 2020
Certificate LM5127EVM-FLEX EU RoHS Declaration of Conformity (DoC) (Rev. A) Nov 25, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos