LM5160DNTFBK-CALC

LM5160DNTFBK-CALC

Downloads

Overview

Welcome to the LM5160 Fly-Buck Regulator Quick Start Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC Fly-Buck regulator based on the LM5160 65V, 1.5A COT Fly-Buck Regulator. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Features
  • Determine the maximum power handling capability of the part specific to the application
  • Determine the appropriate transformer turns ratio, input and output filter capacitances
  • Select components for soft-start, EN/UVLO resistors
Download View video with transcript Video

Downloads

Calculation tool

LM5160DNTFBK-CALC — LM5160 Fly-Buck Regulator Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
LM5160 — LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 — Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A — LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
Download options

LM5160DNTFBK-CALC — LM5160 Fly-Buck Regulator Quick Start Calculator

close
Latest version
Version: 01.00.00.00
Release date: Nov 20, 2014
Products
DC/DC converters
LM5160 — LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 — Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A — LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Release Information

The design resource accessed as www.ti.com/lit/zip/snvc178 or www.ti.com/lit/xx/snvc178/snvc178.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC178. Please update any bookmarks accordingly.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos