LM5161PWPBKEVM

LM5161PWPBKEVM

Order now

Overview

The LM5161PWPBKEVM evaluation board provides a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 12-V output over an input range of 15V to 80 V. The circuit delivers load currents to 1.0 A. The application schematic is setup up to operate from a 48 V nominal bus. The nominal switching frequency is approximately 300 kHz. The high side and low side MOSFETs are integrated inside the LM5161.

Features
  • 15V to 80V input voltage range
  • 12V target output voltage
  • Delivers up to 1.0A output load current
  • FPWM mode pin feature to choose between CCM and DCM
DC/DC converters
LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM5161-Q1 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter
Download View video with transcript Video

Order & start development

Evaluation board

LM5161PWPBKEVM — LM5161 Wide VIN Synchronous Buck Converter Constant On-Time Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5161PWPBKEVM LM5161 Wide VIN Synchronous Buck Converter Constant On-Time Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM5161PWPBKEVM Buck Evaluation Module User's Guide (Rev. A) Aug 19, 2016
Certificate LM5161PWPBKEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos