LM53635MQEVM

LM53635MQEVM

Order now

Overview

This EVM demonstrates the capabilities of the LM53635M automotive integrated buck converter. The EVM has an EMI filter on the back side that assists with noise reduction and Spread Spectrum build in. The user can choose to bypass that EMI filter using  VIN1/GND1 posts . The EVM operates from an 3.5V to 36V input (up to 42V transients) and provides a adjustable 5.0V output at 3.5A continuous load.

Features
  • High Efficiency with 2.1MHz and Auto Light Mode PFM/PWM or Forced PWM Mode operation
  • /RESET Power Good output with 3ms delay on timer
  • External Frequency Synchronisation Input
  • Low EMI
  • Fully Synchronous with integrated HS and LS FET
DC/DC converters
LM53635-Q1 3.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter
Download View video with transcript Video

Order & start development

Evaluation board

LM53635MQEVM — LM53635M-Q1 3.5A 5.0V Adjustable Output 2.1MHz Automotive Step-Down Converter With Spread Spectrum Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM53635MQEVM LM53635M-Q1 3.5A 5.0V Adjustable Output 2.1MHz Automotive Step-Down Converter With Spread Spectrum Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM53625xQEVM and LM53635xQEVM User's Guide May 10, 2016
Certificate LM53635MQEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos