LM706A0QEVM

LM706A0QEVM

Order now

Overview

The LM706A0-Q1 high-density evaluation module (EVM) is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 65V to produce a tightly regulated output voltage of 3.3V at load currents up to 10A. This wide VIN range DC/DC solution offers outsized voltage rating and operating margin to withstand supply rail voltage transients. The free-running switching frequency is 400kHz and is synchronizable to an external clock signal at a higher or lower frequency. The power-train passive components selected for this EVM are automotive AEC-Q200 rated and are available from multiple component vendors.

Features
  • 8V to 65V input voltage range
  • 3.3V output voltage with 1% setpoint accuracy
  • Rated for 10A of load current
  • Ultra low IQ
  • Optional dual-random spread spectum for EMI mitigation
  • Fully assembled, tested and proven PCB layout with small footprint
DC/DC converters
LM704A0-Q1 — Automotive, High-density, 4.5V to 45V input, 10A low-EMI synchronous DC/DC step-down converter LM70660 — High-density, 4.5V to 65V input, 6A low-EMI synchronous DC/DC step-down converter LM706A0 — High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM706A0-Q1 — Automotive, High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM70840 — High-density, 4.5V to 80V input, 4A low-EMI synchronous DC/DC step-down converter LM70840-Q1 — Automotive, high-density, 4.5V to 80V input, 4A low-EMI synchronous DC/DC step-down converter LM70860 — High-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter LM70860-Q1 — Automotive, high-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter LM70880 — High-density, 4.5V to 80V input, 8A low-EMI synchronous DC/DC step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LM706A0QEVM — LM706A0-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM706A0QEVM — LM706A0-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM706A0-Q1 Buck Converter Evaluation Module PDF | HTML Sep 16, 2024
Certificate LM706A0QEVM EU Declaration of Conformity (DoC) PDF | HTML Jul 30, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos