LM74502Q1EVM

LM74502Q1EVM

Order now

Overview

TI's LM74502-Q1 Evaluation module, LM74502Q1EVM, is a two-channel EVM that helps designers evaluate the operation and performance of the LM74502-Q1 in channel 1 and LM74502H-Q1 in channel 2 respectively. This evaluation module demonstrates how LM74502-Q1 drives external back-to-back connected N-channel MOSFETs to realize reverse polarity protection and load disconnect feature in case of overvoltage and undervoltage events. LM74502-Q1 has a gate drive strength of 60 μA, which makes it suitable for use in applications that need inherent inrush current control.

Features
  • 12-V and 24-V automotive reverse battery protection
  • Input operating range 3 V to 40 V, extendable to 65 V
  • 12-V battery protection 3 V to 40 V
  • 24-V battery protection 3 V to 65 V
  • 5-A maximum load current with option for 10-A operation
  • Switched output for power path cutoff
Ideal diode & ORing controllers
LM74502-Q1 — Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 60 μA LM74502H-Q1 — Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 11 mA
Download View video with transcript Video

Order & start development

Evaluation board

LM74502Q1EVM — LM74502-Q1 evaluation module

Supported products & hardware

LM74502Q1EVM — LM74502-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM74502Q1EVM: Evaluation Module for LM74502-Q1 and LM74502H-Q1 Ideal Diode PDF | HTML Jan 25, 2022
Certificate LM74502Q1EVM EU RoHS Declaration of Conformity (DoC) Dec 9, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos