LMG3626EVM-074

LMG3626EVM-074

Order now

Overview

The LMG3626EVM-074 evaluation module (EVM) demonstrates high-efficiency and high-density for a 65-W USB Type-C® power delivery (PD) off-line adapter using the LMG3626 integrated GaN FET with current-sense emulation. The input supports a universal 90 Vac to 265 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A maximum and 20 V at 3.25-A maximum, which can be adjusted with the USB PD interface controller. High frequency operation up to 200-kHz nominal enables small solution size while the multi-mode operation maintains high efficiency. Synchronous rectification is used on the output to increase efficiency.

Features
  • Universal AC input of 90 Vac to 264 Vac with USB Type-C PD 3.0 compliant output up to 65 W (5 V / 3 A, 9 V / 3 A, 15 V / 3 A, 20 V / 3.25 A)
  • Efficiency and standby power consumption exceed regulatory requirements CoC Tier 2 and DoE Level VI
  • Power density of 28 W / in3 with an efficiency of 93% at 90-VAC full load
  • Integrated GaN device reduces component count and increases efficiency with current-sense emulation
Gallium nitride (GaN) power stages
LMG3616 — 650-V 270-mΩ GaN FET with integrated driver and protection LMG3626 — 700V 220mΩ GaN FET with integrated driver, protection and current sensing
Download View video with transcript Video

Order & start development

Evaluation board

LMG3626EVM-074 — LMG3626 evaluation module for 65-W quasi-resonant flyback converter with USB type-C® PD

Supported products & hardware

LMG3626EVM-074 — LMG3626 evaluation module for 65-W quasi-resonant flyback converter with USB type-C® PD

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide Using the LMG3626EVM-074 USB-C PD High-Density Quasi-Resonant Flyback Converter PDF | HTML Sep 20, 2023
Certificate BEAGLEY-AI FCC Test Report Jun 25, 2024
Certificate LMG3626EVM-074 EU Declaration of Conformity (DoC) PDF | HTML Sep 22, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos