LMG5200POLEVM-10

LMG5200POLEVM-10

Order now

Overview

The LMG5200POLEVM-10 EVM is designed to evaluate the LMG5200 GaN power stage and the TPS53632G half-bridge point-of-load controller in a 48V to 1V application.  This EVM implements the 48V-1V converter as a single-stage hard-switched half-bridge with current-doubler rectifier.  The EVM supports input voltages from 36 to 75 Volts and output currents up to 50 A.  This topology efficiently supports the high step-down ratio while providing significant output current and controllability.

Features
  • Input voltage from 36V to 75V
  • Output from 0.5 Volts to 1.5 Volts at up to 50 A
  • Switching frequency up to 1 MHz
  • DCAP+ control architecture provides fast transient response

  • EVM PCB
  • Compliance, high-voltage warning documentation

DC/DC controllers
TPS53632G Half-bridge, D-CAP+ controller for 48-V GaN DC/DC converter

 

Gallium nitride (GaN) power stages
LMG5200 80V GaN Half Bridge Power Stage

 

Linear & low-dropout (LDO) regulators
LP2992 250-mA, 16-V, low-dropout voltage regulator with enable LP38693 500-mA, 10-V, low-dropout voltage regulator with enable

 

Real-time clocks (RTCs) & timers
LMC555 World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz
Download View video with transcript Video

Get started

  1. Order the LMG5200POLEVM-10 for LMG5200, 80-V 10-A GaN half-bridge with integrated gate driver
  2. Read the LMG5200POLEVM-10 User's Guide
  3. On the bench, test the performance of LMG5200 for select applications. Note: This EVM is not designed for double-pulse testing

Order & start development

Evaluation board

LMG5200POLEVM-10 — LMG5200 GaN 48V to 1V point of load evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMG5200POLEVM-10 LMG5200 GaN 48V to 1V point of load evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the LMG5200POLEVM-10A GaN 48V-1V Point-of-Load EVM (Rev. B) Aug 2, 2017
Certificate LMG5200POLEVM-10 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
LMG5200EVM-02 LMG5200 GaN power stage evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos