Limited quantities
LMH13000RQEEVM is a prototype evaluation module and is available in limited quantities.
The LMH13000RQEEVM is the evaluation module (EVM) for the LMH13000, a high-speed output current driver in a 13-pin WQFN-HR (HotRod™) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on the inputs/outputs, banana connectors for the supplies, and jumpers to easily disable, enable, or configure different modes of operation. The layout is also optimized to reduce the parasitic to get a fast rise-and-fall time of the output current.
LMH13000RQEEVM is a prototype evaluation module and is available in limited quantities.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.