LMH730123

Evaluation Board for High-Speed Dual Op Amp in the 8-Pin MSOP Package

LMH730123

Order now

Overview

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin MSOP package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.

Features
  • Accommodates various high-speed Op Amp
  • Allows quick and easy evaluation
  • Serves as reference design to aid in high-speed PCB layout
  • Utilizes surface-mount components

 

High-speed op amps (GBW ≥ 50 MHz)
LMH6643 Dual Channel, Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier LMH6646 Dual Channel, 2.7V, 650µA, 55MHz Rail-to-Rail Input and Output Amplifier LMH6658 270MHz Single Supply, Single & Dual Operational Amplifiers LMH6682 Dual Channel, 190MHz, Single Supply Operational Amplifier

 

General-purpose op amps
LM8262 Dual, 22-V, 21-MHz operational amplifier LM8272 Dual, 24-V, 13-MHz operational amplifier

Order & start development

Evaluation board

LMH730123/NOPB — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin MSOP Package

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMH730123 Evaluation Board User’s Guide 07 May 2012
Certificate LMH730123/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos