LMH9126-EVM

LMH9126-EVM

Order now

Overview

The LMH9126 evaluation module (EVM) is used to evaluate the LMH9126 device, which is a differential input to single-ended output 18dB gain block amplifier available in 2x2mm2 12-pin RRL package. The device is well suited to support requirements for the next generation 5G m-MIMO Active antenna system while interfacing output of a transceiver and driving power amplifier (PA) input. The EVM is designed to quickly demonstrate the functionality and performance of the LMH9126 for 2.6 GHz transmit application with 600MHz of 1-dB BW. By default, the board is setup for 100-Ω differential input matching and 50-Ω single-ended output matching for easy interface with 50-Ω test equipment. The EVM is ready to connect to +3.3V power supply, signal source, and test instruments through the use of onboard connectors.

Features
  • Operates on single +3.3-V supply
  • Designed for differential 100-Ω input matching and single-ended 50-Ω output matching interface
  • Simple interface to the inputs and output through on-board SMA connectors
  • Power down option available on board using jumper connector
RF fully differential amplifiers (FDAs)
LMH9126 — 2.3-2.9 GHz differential to single-ended low-power amplifier with Integrated balun
Download View video with transcript Video

Order & start development

Evaluation board

LMH9126RRLEVM — 2.6-GHz differential in to single ended out amplifier evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH9126RRLEVM — 2.6-GHz differential in to single ended out amplifier evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide LMH9126 Evaluation Module User's Guide Feb 27, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos