LMQ66430-2EVM

LMQ66430-2EVM

Order now

Overview

The LMQ66430-2EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMQ66430-Q1 device, a synchronous step-down DC/DC converter capable of driving up to 3 A of load current from an input voltage of up to 36 V. The LMQ66430-Q1 has ultra-low operating quiescent current, high efficiency at light loads and comes in a small 2.6-mm × 2.6-mm Enhanced HotRod™ QFN package, which provides a low-EMI solution size.

Features
  • Wide input voltage range of 3 V to 36 V
  • 3.3-V fixed output voltage by default
  • Output current up to 3 A
  • 2.2-MHz default switching frequency (jumper included for AUTO mode or FPWM selection)
  • Fully assembled, tested and proven printed circuit board layout with small-solution footprint
DC/DC converters
LMQ66410 36-V, 1-A low-EMI synchronous step-down converter with 1.5-µA IQ LMQ66410-Q1 Automotive, 36-V, 1-A low-EMI synchronous step-down converter with 1.5-µA IQ LMQ66420 36-V, 2-A low-EMI synchronous step-down converter with 1.5-µA IQ LMQ66420-Q1 Automotive, 36-V, 2-A low-EMI synchronous step-down converter with 1.5-µA IQ LMQ66430 36-V, 3-A low-EMI synchronous step-down converter with 1.5-µA IQ LMQ66430-Q1 Automotive 36-V, 3-A low EMI synchronous step-down converter with 1.5-µA IQ LMR66430-EP Enhanced-product 36V 3A synchronous step-down converter with 1.5µA IQ and low EMI
Download View video with transcript Video

Order & start development

Evaluation board

LMQ66430-2EVM — LMQ66430 evaluation module for 36-V 3-A synchronous step-down converter with enhanced HotRod™ QFN

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMQ66430-2EVM LMQ66430 evaluation module for 36-V 3-A synchronous step-down converter with enhanced HotRod™ QFN

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMQ66430-Q1 Buck Controller Evaluation Module User's Guide PDF | HTML Feb 2, 2022
Certificate LMQ66430EVM-2M EU RoHS Declaration of Conformity (DoC) Oct 21, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos