LMR24220RB

LMR24220RB

Order now

Overview

The LMR24220 Multi-Rail reference board implements an extremely compact solution. It is designed to convert from 12V or 24V rails down to typical point-of-load voltages of 3.3V, 1.8V and 1.2V. This design utilizes an LMR24220 Nano Regulator and two LMZ10501 Nano Modules to demonstrate a complete solution for space constrained multi-rail applications. The LMR24220 Nano Regulator is ideal for intermediate rail conversions and can withstand input voltages up to 42V. It uses a constant on-time (COT) with emulated ripple mode architecture that requires no loop compensation and allows the use of low ESR ceramic capacitors. To further reduce conducted noise on the input supply a pi filter has been implemented on the LMR24220. The LMZ10501 Nano Module is ideal at the point-of-load and uses a current mode architecture combined with an integrated inductor for high efficiency, low noise, and low EMI. The complete solution size is 20.32 mm x 13.34 mm x 2 mm with all components placed on a single side. The board can be plugged into a standard 8-pin header with 100 mil spacing and total thickness less than 100 mils for ease of prototyping.

Features
  • 5V to 32V Input Voltage Range
  • 3.3V / 1.8V / 1.2V Output Voltage Rails
  • Up to 1000 mA Output Current Per Rail
  • Small Solution Size (20.32 mm x 13.34 mm x 2 mm)
  • No External Compensation Require

Contents:

  • LMR24220RB Reference Board
  • AN-2193 LMR24220 Multi-Rail Reference Board Application Note
DC/DC converters
LMR24220 42Vin, 2.0A Step-Down Voltage Regulator in micro SMD

 

Power modules (integrated inductor)
LMZ10501 5.5V, 1A Step-Down DC/DC Power Module in 3mm × 2.6mm Package
Download View video with transcript Video

Order & start development

Evaluation board

LMR24220RB/NOPB — LMR24220 5-Watt Multi-Rail Power Supply Reference Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR24220RB/NOPB LMR24220 5-Watt Multi-Rail Power Supply Reference Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate LMR24220RB/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
User guide AN-2193 LMR24220 Multi-Rail Reference Board (Rev. A) Apr 24, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos