LMR36502EVM

LMR36502EVM

Order now

Overview

The LMR36502EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR36502 wide-input buck regulator. The LMR36502 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 150 mA of load current from an input voltage of up to 65 V. The LMR36502 has ultra-low operating quiescent current and high efficiency at light loads. The LMR36502 comes in small 2x2 mm HotRod™ package providing a very small, low-EMI solution size.

Features
  • 3 V to 65 V wide input voltage
  • 3.3 V fixed output default votlage
  • Up to 150 mA output current
  • 2.2 MHz default switching frequency with jumper
DC/DC converters
LMR36501 — 65-V, 100-mA low-IQ synchronous step-down converter LMR36502 — 3-V to 65-V, 150-mA ultra-small synchronous buck converter with 6 μA IQ
Download View video with transcript Video

Order & start development

Evaluation board

LMR36502EVM — LMR36502 evaluation module for wide-input-voltage, 65-V 150-mA synchronous step-down converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR36502EVM — LMR36502 evaluation module for wide-input-voltage, 65-V 150-mA synchronous step-down converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR36502EVM, LMR36502 Evaluation Module User's Guide (Rev. A) PDF | HTML Aug 8, 2023
Certificate LMR36502EVM EU RoHS Declaration of Conformity (DoC) Mar 15, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos