LMR60440QEVM

LMR60440QEVM

Order now

Overview

The LMR60440-Q1 is a 36V, 4A, DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 8V to 36V to provide a regulated 3.3V output up to 4A load at 2.2MHz switching frequency. The LMR60440QEVM can support output voltage regulation accuracy better than 1% and the output voltage setpoint is adjustable using an external resistor divider.

Features
  • Input voltage range: 8V to 36V
  • Output voltage: 3.3V
  • Load current: 0 to 4A
  • Switching frequency: 2.2MHz
  • Adjustable output voltage
  • External synchronization capability
  • Internal spread spectrum capability
  • Selectable pulse-frequency modulation or forced pulse-width modulation at light load
  • Supports other variants of the IC by replacing some components
DC/DC converters
LMR60420 — 36-V, 2A, synchronous buck converter with low Iq and high-efficiency with minimized Cout LMR60420-Q1 — 36-V, 2A, synchronous buck converter with low Iq and high-efficiency with minimized Cout LMR60430-Q1 — Automotive, 36V, 3A synchronous buck converter with low Iq and high efficiency with minimized COUT LMR60440 — 36V, 4A, synchronous buck converter with low Iq and high efficiency with minimized COUT LMR60440-Q1 — Automotive, 36V, 4A synchronous buck converter with low IQ and high efficiency with minimized COUT LMR60460-Q1 — Automotive, 36V, 6A, synchronous buck converter with reduced output capacitors
Download View video with transcript Video

Order & start development

Evaluation board

LMR60440QEVM — LMR60440-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR60440QEVM — LMR60440-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR60440-Q1 Evaluation Module PDF | HTML Oct 17, 2024
Certificate LMR60440QEVM EU Declaration of Conformity (DoC) Dec 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos