LMR66430NEP-EVM

LMR66430NEP-EVM

Order now

Overview

The LMR66430-EP evaluation module (EVM) helps designers evaluate the operation and performance of the LMR66430-EP wide-input buck regulator. The LMR66430-EP is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 3 A of load current from an input voltage of up to 36 V. The LMR66430NEP has an ultra-low operating quiescent current and high efficiency at light loads. The LMR66430-EP comes in a small 2.6 x 2.6-mm HotRod™ package providing a very small, low-EMI solution size.

Features
  • Wide input voltage range of 3V to 36V
  • 3.3V fixed output votlage by default
  • Output current up to 3A
  • 2200 kHz default switching frequency (jumper included for mode operation selection)
  • Fully assembled, tested and proven PCB layout with small solution footprint
DC/DC converters
LMR66430-EP Enhanced-product 36V 3A synchronous step-down converter with 1.5µA IQ and low EMI
Download View video with transcript Video

Order & start development

Evaluation board

LMR66430NEP-EVM — LMR66430-EP evaluation module with HotRod™ package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR66430NEP-EVM LMR66430-EP evaluation module with HotRod™ package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR66430-EP Evaluation Module PDF | HTML Nov 13, 2024
Certificate LMR66430NEP-EVM EU Declaration of Conformity (DoC) Nov 22, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos