LMV225TLEVAL

Evaluation Board for the LMV225 microSMD

LMV225TLEVAL

Order now

Overview

This board can be used to evaluate Texas Instruments LMV225/LMV226/LMV228 RF detectors. These logarithmic power detectors are intended for use in CDMA and WCDMA applications. They have a 30 dB dynamic range and an RF frequency range from 450 MHz to 2 GHz. The LMV226/LMV228 are designed to be used in combination with a directional coupler, while the LMV225 detector is especially suited for power measurements via a high-resistive tap as well as directional coupler. The LMV226 has an additional output voltage buffer and therefore a low output impedance. The LMV225/LMV226/LMV228 have an integrated filter for low-ripple average power detection of CDMA signals. Additional filtering can be applied using a single external capacitor.

RF power detectors
LMV225 RF Power Detector for CDMA and WCDMA in micro SMD
Download View video with transcript Video

Order & start development

Evaluation board

LMV225TLEVAL — Evaluation Board for the LMV225 microSMD

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMV225TLEVAL Evaluation Board for the LMV225 microSMD

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMV225TLEVAL EU Declaration of Conformity (DoC) Jan 2, 2019
User guide AN-1804 LMV225/LMV228 DSBGA Evaluation Board (Rev. A) Apr 25, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.