LMX2571EVM

LMX2571EVM

Order now

Overview

The LMX2571EVM is an evaluation board for the LMX2571 which is a frequency synthesizer with low noise, high performance integrated VCO. The VCO core is a low noise 5GHz VCO, after the output channel divider, the divided down frequencies are 10MHz to 1400MHz.

The internal VCO is bypassable, allowing the use of external VCO. A separated 5V charge pump is dedicated for external VCO, eliminating the need for an op-amp to support 5V VCO. Output of the external VCO can also route through another output channel divider.

LMX2571EVM can be programmed via (1) SPI programming, (2) I2S programming and (3) PIN mode. PIN mode supports up to 8-level FSK modulation. The board can be powered with a 5V external supply.

Features
  • External VCO option
  • Output channel divider supports 10MHz to 1400MHz operations
  • Direct digital FSK modulation
  • One TX/RX output or two fanout outputs
  • Crystal, XO or differential reference clock input
RF PLLs & synthesizers
LMX2571 — 1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation
Download View video with transcript Video

Get started

  1. Order the LMX2571EVM
  2. Download and install TICSPRO-SW and PLLATINUMSIM-SW
  3. Read the LMX2571EVM user's guide
  4. Configure registers on TICSPRO-SW and simulate performance on PLLATINUMSIM-SW

Order & start development

Evaluation board

LMX2571EVM — LMX2571 evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMX2571EVM — LMX2571 evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide LMX2571EVM User's Guide (Rev. A) Jun 18, 2015
Certificate LMX2571EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Frequency Shift Keying with LMX2571 May 30, 2017

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
PLLATINUMSIM-SW — Texas Instruments PLLatinum Simulator Tool TICSPRO-SW — Texas Instruments Clocks and Synthesizers (TICS) Pro Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos