LMX2624SPEVM

LMX2624SPEVM

Order now

Overview

LMX2624SPEVM is used to evaluate the performance of the LMX2624-SP device. This device is a high reliability grade RF synthesizer in 10mm × 10mm 64-pin plastic package. This device is able to generate continuous wave signals up to 30GHz. This evaluation module provides all the hardware interface to enable users to quickly evaluate and develop with the LMX2624-SP device.

Features
  • Up to 15GHz direct VCO output and 30GHz VCO doubler output at both output ports
  • JESD204 SYSREF clock generation and repeater mode operation
  • Support synchronization of output phase across multiple devices
  • On-board USB interface for SPI control
  • Support pin control operation without SPI programming
RF PLLs & synthesizers
LMX2624-SP — Radiation-hardened, QML-P, 5MHz to 30GHz synthesizer with synchronization and JESD204B support
Download View video with transcript Video

Order & start development

Evaluation board

LMX2624SPEVM — LMX2624-SP evaluation module

Supported products & hardware

LMX2624SPEVM — LMX2624-SP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMX2624-SP, LMX2695-SEP Evaluation Module With 30GHz Synthesizer (Rev. C) PDF | HTML Aug 31, 2026
Certificate LMX2624SPEVM EU Declaration of Conformity (DoC) PDF | HTML Aug 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos