LMX2695SEPEVM

LMX2695SEPEVM

Order now

Overview

The LMX2695SEPEVM is used to evaluate the performance of the LMX2695-SEP device. This device is a radiation-hardened RF synthesizer in 10mm × 10mm 64-pin plastic package. This device is able to generate continuous wave signals up to 28GHz. The evaluation module provides all the hardware interface to enable users to quickly evaluate and develop with this RF synthesizer.

Features
  • Up to 15GHz direct VCO output and 28GHz VCO doubler output at both output ports
  • JESD204 SYSREF clock generation and repeater mode operation
  • Support synchronization of output phase across multiple devices
  • Onboard USB interface for SPI control
  • Support pin control operation without SPI programming

  • USB cable

RF PLLs & synthesizers
LMX2695-SEP — Radiation-tolerant 5MHz-to-30GHz wideband synthesizer with phase synchronization, JESD204B support
Download View video with transcript Video
Important note
LMX2695SEPEVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

LMX2695SEPEVM — LMX2695-SEP evaluation module

Supported products & hardware

LMX2695SEPEVM — LMX2695-SEP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMX2624-SP, LMX2695-SEP Evaluation Module With 30GHz Synthesizer (Rev. C) PDF | HTML Aug 31, 2026
Certificate LMX2695SEPEVM EU Declaration of Conformity (DoC) Mar 4, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos