LMZ31520EVM-001

LMZ31520 3V to 14.5V, 20A Step-Down Power Module Evaluation Board

LMZ31520EVM-001

Order now

Overview

The LMZ31520 EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31520 buck module. The EVM convert a 3-V to 14.5-V input voltage to a regulated 0.6-V to 3.6-V output voltage that delivers up to 20 A in a 16-mm x 15-mm QFN package. The output voltage and switching frequency can be set using the jumper settings on EVM.

Features
  • Wide operating input voltage range of 3 V to 14.5 V is ideal for 5-V or 12-V rails
  • Output voltages from 0.6 V to 3.6 V
  • Switching frequency range 300 kHz to 850 kHz
  • Control test points to use power good and inhibit features
  • Selector options to test eco-mode or FCCM operation
  • Recommended PCB layout for maximized thermal performance and minimized noise
Power modules (integrated inductor)
LMZ31520 3V to 14.5V, 20A Step-Down Power Module in 15x16x5.8mm QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ31520EVM-001 — LMZ31520 3V to 14.5V, 20A Step-Down Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZ31520EVM-001 LMZ31520 3V to 14.5V, 20A Step-Down Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMZ315x0 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML Dec 14, 2021
Certificate LMZ31520EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos