LMZ31710EVM-001

LMZ31710 2.95V to 17V, 10A Step-Down Power Module Evaluation Board

LMZ31710EVM-001

Order now

Overview

The LMZ31710 EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31710 buck module. The EVM convert a 2.95-V to 17-V input voltage to a regulated 0.6-V to 5-V output voltage that delivers up to 10 A in a 10-mm x 10-mm QFN package. The output voltage can be selected from seven preset valuese using jumper.

Features
  • Wide operating input voltage range of 2.95 V to 17 V is ideal for 5-V or 12-V rails
  • Output voltages from 0.6 V to 5 V
  • Switching frequency range 200 kHz to 1 mHz
  • Control test points to use power good and inhibit/UVLO, synchronization, and slow-start tracking features
  • Recommended PCB layout for maximized thermal performance and minimized noise
Power modules (integrated inductor)
LMZ31710 2.95V to 17V, 10A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ31710EVM-001 — LMZ31710 2.95V to 17V, 10A Step-Down Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZ31710EVM-001 LMZ31710 2.95V to 17V, 10A Step-Down Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMZ3170x Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML Jan 31, 2022
Certificate LMZ31710EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos