LMZ35003EVM-001

LMZ35003EVM-001

Order now

Overview

The Texas Instruments LMZ35003EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance and operation of the LMZ35003. The EVM operates with an input voltage range of 7V to 50V and deliver up to 2.5A of output current. The output voltage can be selected from four preset values using a jumper (2.5V, 3.3V, 5V, 12V, 15V). The switching frequency can also be adjusted with jumpers (400 kHz, 500 kHz, 800 kHz, 1 MHz). 100V rated capacitors are placed on the input allowing the module to survive 65V line transients. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • Jumper selectable output voltage
  • Adjustable soft start
  • Adjustable turn-on UVLO
Power modules (integrated inductor)
LMZ35003 7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ35003EVM-001 — SIMPLE SWITCHER® 2.5A Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZ35003EVM-001 SIMPLE SWITCHER® 2.5A Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide Using the LMZ35003EVM Jul 2, 2013
Certificate LMZ35003EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note LMZ35003 Protects Against 60-V Line Transients Jun 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos