LMZ36002EVM

LMZ36002EVM

Order now

Overview

The LMZ36002 evaluation board is configured to evaluate the operation of the LMZ36002 power module. The input voltage range is 4.5V to 60V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ36002 operation.

Features
  • 4.5 V to 60V Input Voltage Range
  • 2.5V, 3.3V, 5.0V, 6.0V & 7.5V Output Voltage Jumper
  • Up to 2 A Output Current
  • 180° Out-of-Phase Operation
Power modules (integrated inductor)
LMZ36002 — 4.5V to 60V, 2A Step-Down Power Module in QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ36002EVM — 4.5V to 60V, 2A Step-Down Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZ36002EVM — 4.5V to 60V, 2A Step-Down Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMZ36002 Simple Switcher® Power Module Evaluation Module May 21, 2015
Certificate LMZ36002EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos