LP87642Q1EVM

LP87642Q1EVM

Order now

Overview

The LP87642Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876411E2RQRQ1 which has 4-phase 2.2 MHz configuration for one high current multiphase rail. The EVM boards can be stacked for multi-PMIC operation testing.

Features
  • Input voltage range from 3.0 V to 5.5 V
  • Output load current 5.0 A per phase, total output load current up to 20 A
  • On board MSP432 to communicate with PMIC using GUI via USB-C cable
  • Board can be reworked to support other LP8764-Q1 phase configurations
  • Boards can be stacked to support multi-PMIC operation testing

  • USB-C Male A to USB Male C cable

Analog & precision switches & muxes
TS3A5018 3.3V, 2:1 (SPDT), 4-channel, analog switch TS3A5223 3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.45Ω Ron, 1.0V compatible logic

 

Comparators
LM2901AV Precision quad differential comparator

 

General-purpose MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

 

Linear & low-dropout (LDO) regulators
TLV733P-Q1 Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable

 

MOSFETs
CSD13381F4 12-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 180 mOhm, gate ESD protection

 

Multi-channel ICs (PMICs)
LP8762-Q1 Automotive PMIC for SoCs up to ASIL D with four 3A/12A multiphase buck converters

 

Voltage translators
SN74GTL2003 8-Bit Bidirectional Low-voltage Translator
Download View video with transcript Video

Order & start development

Evaluation board

LP87642Q1EVM — LP87642-Q1 evaluation module for four-phase one output functional safety compliant buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LP87642Q1EVM LP87642-Q1 evaluation module for four-phase one output functional safety compliant buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide LP8764x-Q1 Evaluation Module User's Guide (Rev. A) PDF | HTML Feb 3, 2022
User guide Scalable PMIC's GUI User’s Guide (Rev. B) PDF | HTML Jun 27, 2022
Certificate LP87642Q1EVM EU RoHS Declaration of Conformity (DoC) Jan 18, 2022

Related design resources

Hardware development

EVALUATION BOARD
LP87644Q1EVM LP87644-Q1 evaluation module for four-output buck converter PMICLOADBOARDEVM Electric load board for Texas Instruments PMIC transient measurements TPS6594EVM Automotive 2.8 V to 5.5 V, 5 buck & 4 LDO Power Management IC (PMIC) EVM

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
SCALABLE-PMIC-GUI GUI for evaluation and configuration of the TPS6594x, TPS6593x, and LP876x scalable PMICs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos