MLAB-3P-TP201-AS01
Mililab IWRL6432 radar development kit for vital sign and presence application
MLAB-3P-TP201-AS01
Overview
The Millilab TP201-AS01 is based on our IWRL6432 radar development kit, primarily utilized for vital signs and presence status applications. This kit features the mLAB AS01 antenna design, offering a horizontal and vertical field of view (FOV) of 140° and 68°, respectively, along with the our IWRL6432 mmWave radar chip. It interfaces via UART and is compatible with IP cameras, doorbells, baby monitors, and similar devices. The compact board measures 30mm × 20mm × 10mm, making it suitable for integration into most products. Millilab's algorithm can be customized to meet specific customer requirements.
Customers are encouraged to follow our design guidelines for proof of concepts (POCs) of innovative or next-generation products, facilitating early evaluation of product concepts.
Features
- Compatible with operation system like Windows, Linux, MacOS and RTOS
- Interface can be customized to CAN bus and I2C
Industrial mmWave radar sensors
Order & start development
TP201-AS01-Algorithm — MLAB TP201-AS01 SDK for algorithm development
TP201-AS01-Algorithm — MLAB TP201-AS01 SDK for algorithm development
TP201-AS01-EVK — MLAB TP201-AS01 evaluation kit for product evaluation
TP201-AS01-EVK — MLAB TP201-AS01 evaluation kit for product evaluation
TP201-AS01-Turnkey — MLAB TP201-AS01 turnkey solutions for mass production
TP201-AS01-Turnkey — MLAB TP201-AS01 turnkey solutions for mass production
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.